COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMC9102WICRQUL N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9102WICRQUL N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MMC9102WICRQUL N/A Quadruplex N/A N/A 1.260 in N/A 0.354 in N/A 1.417 in N/A 25 º N/A 700 lbf3140 N N/A 1580 lbf7020 N N/A Ceramic N/A CAD Icon (for items table)
3MM9102WI DUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
3MM9102WI DUL N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 25 º N/A 790 lbf3530 N N/A 1580 lbf7020 N N/A STEEL N/A CAD Icon (for items table)
2MMC9102WI DUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 730 lbf3200 N N/A 1630 lbf7300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9102WI DUM N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MM9102WI DULFS637 N/A Duplex N/A N/A 1.260 in N/A 0.354 in N/A 0.709 in N/A 15 º N/A 820 lbf3600 N N/A 1630 lbf7300 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRSUH N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »