Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9126WICRSUH | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRSUH | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRSUH | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRSUH | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRDUH | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRDUH | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRDUH | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRDUH | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 3.898 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 3.898 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRTUH | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 5.197 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 5.197 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRQUH | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRSUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMC9126WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A Ceramic |
N/A
|
| 3MM9126WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 3MMC9126WICRDUM | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 25988 lbf115611 N | N/A 30500 lbf135700 N | N/A Ceramic |
N/A
|
| 2MM9126WICRTUM | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 3.898 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|