Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 491 492 493 494 495 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MM9126WI SUM N/A Single N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MM9126WI SUL N/A Single N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 1.299 in33 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MM9126WI QUM N/A Quadruplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.299 in33 mm N/A 5.197 in132 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MM9126WICRDULFS637 N/A Duplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 2.2048 in56 mm N/A 15 º N/A 30800 lbf137000 N N/A 32200 lbf143200 N N/A STEEL N/A
2MMV9126WICRDUL N/A Duplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 2.2048 in56 mm N/A 15 º N/A 27400 lbf121930 N N/A 32200 lbf143200 N N/A STEEL N/A
3MM9126WICRTULFS637 N/A Triplex N/A 130 mm N/A 7.8740 in200 mm N/A 1.2992 in33 mm N/A 3.0708 in78 mm N/A 25 º N/A 29200 lbf129900 N N/A 30500 lbf135700 N N/A STEEL N/A
2MM226WICRSUH N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRSUH N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRSUH N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRSUH N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRDUH N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRDUH N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRDUH N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRDUH N/A Duplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 3.150 in80 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRTUH N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRTUH N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRTUH N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRTUH N/A Triplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 4.724 in120 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRQUH N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRQUH N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRQUH N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
3MM226WICRQUH N/A Quadruplex N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 6.299 in160 mm N/A 25 º N/A 47500 lbf211300 N N/A 51000 lbf226800 N N/A STEEL N/A
2MM226WICRSUM N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 50000 lbf222400 N N/A 53500 lbf238200 N N/A STEEL N/A
2MMC226WICRSUM N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 15 º N/A 44400 lbf197400 N N/A 53500 lbf238200 N N/A Ceramic N/A
3MMC226WICRSUM N/A Single N/A 130 mm N/A 9.055 in230 mm N/A 1.575 in40 mm N/A 1.575 in40 mm N/A 25 º N/A 42500 lbf188800 N N/A 51000 lbf226800 N N/A Ceramic N/A
Unit of Measure
« 491 492 493 494 495 »