Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9126WI SUM | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MM9126WI SUL | N/A Single | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MM9126WI QUM | N/A Quadruplex | N/A | N/A 7.8740 in | N/A 1.299 in | N/A 5.197 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MM9126WICRDULFS637 | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.2992 in | N/A 2.2048 in | N/A 15 º | N/A 30800 lbf137000 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 2MMV9126WICRDUL | N/A Duplex | N/A | N/A 7.8740 in | N/A 1.2992 in | N/A 2.2048 in | N/A 15 º | N/A 27400 lbf121930 N | N/A 32200 lbf143200 N | N/A STEEL |
N/A
|
| 3MM9126WICRTULFS637 | N/A Triplex | N/A | N/A 7.8740 in | N/A 1.2992 in | N/A 3.0708 in | N/A 25 º | N/A 29200 lbf129900 N | N/A 30500 lbf135700 N | N/A STEEL |
N/A
|
| 2MM226WICRSUH | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRSUH | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRSUH | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WICRSUH | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM226WICRDUH | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRDUH | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRDUH | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WICRDUH | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM226WICRTUH | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRTUH | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRTUH | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WICRTUH | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM226WICRQUH | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRQUH | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRQUH | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WICRQUH | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM226WICRSUM | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRSUM | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRSUM | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|