Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM226WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 3MM226WICRTUX | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 3MM226WICRSUX | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 3MM226WICRQUX | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 3MM226WICRDUX | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM226WICRTUX | N/A Triplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 4.724 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MM226WICRSUX | N/A Single | N/A | N/A 9.055 in | N/A 1.575 in | N/A 1.575 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MM226WICRQUX | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 6.299 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MM226WICRDUX | N/A Duplex | N/A | N/A 9.055 in | N/A 1.575 in | N/A 3.150 in | N/A 15 º | N/A 50000 lbf222400 N | N/A 53500 lbf238200 N | N/A STEEL |
N/A
|
| 2MMC226WICRDUX | N/A Duplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 3.1496 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 2MMC226WICRQUX | N/A Quadruplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 6.2992 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 2MMC226WICRSUX | N/A Single | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 1.5748 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 2MMC226WICRTUX | N/A Triplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 4.7244 in | N/A 15 º | N/A 44400 lbf197400 N | N/A 53500 lbf238200 N | N/A Ceramic |
N/A
|
| 3MMC226WICRDUX | N/A Duplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 3.1496 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MMC226WICRQUX | N/A Quadruplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 6.2992 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MMC226WICRSUX | N/A Single | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 1.5748 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MMC226WICRTUX | N/A Triplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 4.7244 in | N/A 25 º | N/A 42500 lbf188800 N | N/A 51000 lbf226800 N | N/A Ceramic |
N/A
|
| 3MM226WI3MBRQUM | N/A Quadruplex | N/A | N/A 9.0551 in | N/A 1.5748 in | N/A 1.6536 in | N/A 25 º | N/A 47500 lbf211300 N | N/A 51000 lbf226800 N | N/A STEEL |
N/A
|
| 2MM9328WICRSUH | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRSUH | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRSUH | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRSUH | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|