Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9328WICRDUH | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRDUH | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRDUH | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRDUH | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRTUH | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRTUH | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRTUH | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRTUH | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRQUH | N/A Quadruplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRQUH | N/A Quadruplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRQUH | N/A Quadruplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRQUH | N/A Quadruplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 3.78 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRSUM | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRSUM | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRSUM | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRSUM | N/A Single | N/A | N/A 7.480 in | N/A 0.945 in | N/A 0.945 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRDUM | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRDUM | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRDUM | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRDUM | N/A Duplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 1.890 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRTUM | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|
| 2MMC9328WICRTUM | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 15 º | N/A 18300 lbf81500 N | N/A 18200 lbf80700 N | N/A Ceramic |
N/A
|
| 3MM9328WICRTUM | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 19200 lbf85400 N | N/A 17100 lbf76000 N | N/A STEEL |
N/A
|
| 3MMC9328WICRTUM | N/A Triplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 2.835 in | N/A 25 º | N/A 17100 lbf76000 N | N/A 17100 lbf76000 N | N/A Ceramic |
N/A
|
| 2MM9328WICRQUM | N/A Quadruplex | N/A | N/A 7.480 in | N/A 0.945 in | N/A 3.78 in | N/A 15 º | N/A 20600 lbf91600 N | N/A 18200 lbf80700 N | N/A STEEL |
N/A
|