COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 496 497 498 499 500 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9328WICRQUM N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRQUM N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9328WICRQUM N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9328WICRSUL N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9328WICRSUL N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRSUL N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9328WICRSUL N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9328WICRDUL N/A Duplex N/A N/A 7.480 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9328WICRDUL N/A Duplex N/A N/A 7.480 in N/A 0.945 in N/A 1.890 in N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRDUL N/A Duplex N/A N/A 7.480 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9328WICRDUL N/A Duplex N/A N/A 7.480 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9328WICRTUL N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9328WICRTUL N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRTUL N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9328WICRTUL N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9328WICRQUL N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 20600 lbf91600 N N/A 18200 lbf80700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9328WICRQUL N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 15 º N/A 18300 lbf81500 N N/A 18200 lbf80700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRQUL N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9328WICRQUL N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9328WICRTUX N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9328WICRSUX N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9328WICRQUX N/A Quadruplex N/A N/A 7.480 in N/A 0.945 in N/A 3.78 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9328WICRDUX N/A Duplex N/A N/A 7.480 in N/A 0.945 in N/A 1.890 in N/A 25 º N/A 17100 lbf76000 N N/A 17100 lbf76000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9328WICRTUX N/A Triplex N/A N/A 7.480 in N/A 0.945 in N/A 2.835 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
3MM9328WICRSUX N/A Single N/A N/A 7.480 in N/A 0.945 in N/A 0.945 in N/A 25 º N/A 19200 lbf85400 N N/A 17100 lbf76000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 496 497 498 499 500 »