COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
1 2 3 4 5 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MMV9300HXVVQUHFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.4724 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVQULFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVQUMFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVSUHFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVSULFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVSUMFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVTUHFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVTULFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.7086 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMV9300HXVVTUMFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.7086 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
2MMVC9300HXVVDUHFS934 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9449 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVDULFS934 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.4724 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVDUMFS934 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.4724 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVQUHFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.4724 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVQULFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVQUMFS934 N/A Quadruplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVSUHFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9448 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVSULFS637 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVSULFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVSUMFS934 N/A Single N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVTUHFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.2362 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVTULFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.7086 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MMVC9300HXVVTUMFS934 N/A Triplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.7086 in N/A 15 º N/A 330 lbf1460 N N/A 790 lbf3510 N N/A Ceramic N/A CAD Icon (for items table)
2MV9300WICRDULFS637 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 3.3072 in N/A 15 º N/A 370 lbf1640 N N/A 790 lbf3510 N N/A STEEL N/A CAD Icon (for items table)
3MMV9300HXVVDUHFS934 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.9449 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
3MMV9300HXVVDULFS637 N/A Duplex N/A N/A 0.8661 in N/A 0.2362 in N/A 0.4724 in N/A 25 º N/A 320 lbf1410 N N/A 760 lbf3380 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
1 2 3 4 5 »