Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MV202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 3MVC202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 2MM202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MMC202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MMC202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 3MM202WICRTUH | N/A Triplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.299 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 2MV202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MVC202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MV202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 3MVC202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 2MM202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MMC202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MMC202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 3MM202WICRQUH | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 1.732 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 2MV202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MVC202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MV202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 3MVC202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 2MM202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MMC202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|
| 3MMC202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 25 º | N/A 870 lbf3880 N | N/A 2080 lbf9250 N | N/A Ceramic |
N/A
|
| 3MM202WICRSUM | N/A Single | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.433 in | N/A 25 º | N/A 980 lbf4400 N | N/A 2080 lbf9250 N | N/A STEEL |
N/A
|
| 2MV202WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.866 in | N/A 15 º | N/A 1010 lbf4500 N | N/A 2200 lbf9580 N | N/A STEEL |
N/A
|
| 2MVC202WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.433 in | N/A 0.866 in | N/A 15 º | N/A 900 lbf4010 N | N/A 2200 lbf9580 N | N/A Ceramic |
N/A
|