Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRTUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MV9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRQUM N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MV9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRSUL N/A Single N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.354 in9 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MV9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRDUL N/A Duplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 0.709 in18 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MV9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRTUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MV9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MVC9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MV9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MVC9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
2MM9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1290 lbf5750 N N/A 2030 lbf9040 N N/A STEEL N/A CAD Icon (for items table)
2MMC9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 15 º N/A 1150 lbf5120 N N/A 2030 lbf9040 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MMC9305WICRQUL N/A Quadruplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.417 in36 mm N/A 25 º N/A 1090 lbf4860 N N/A 1930 lbf8590 N N/A Ceramic N/A CAD Icon (for items table)
3MM9305WI TUM N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
3MM9305WI TUL N/A Triplex N/A 25 mm N/A 1.654 in42 mm N/A 0.354 in9 mm N/A 1.063 in27 mm N/A 25 º N/A 1230 lbf5470 N N/A 1930 lbf8590 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 46 47 48 49 50 »