COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 496 497 498 499 500 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9128WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRQUH N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRQUH N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRQUH N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRQUH N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRSUM N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRSUM N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRSUM N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRSUM N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRDUM N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRDUM N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRDUM N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRDUM N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRTUM N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRTUM N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRTUM N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRTUM N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRQUM N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRQUM N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9128WICRQUM N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9128WICRQUM N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 25 º N/A 27500 lbf122286 N N/A 31100 lbf138300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRSUL N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 496 497 498 499 500 »