Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9128WICRSUL | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 15 º | N/A 29000 lbf129050 N | N/A 32900 lbf146300 N | N/A Ceramic |
N/A
|
| 3MM9128WICRSUL | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MMC9128WICRSUL | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 2MM9128WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 32600 lbf145000 N | N/A 32900 lbf146300 N | N/A STEEL |
N/A
|
| 2MMC9128WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 15 º | N/A 29000 lbf129050 N | N/A 32900 lbf146300 N | N/A Ceramic |
N/A
|
| 3MM9128WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MMC9128WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 2MM9128WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 15 º | N/A 32600 lbf145000 N | N/A 32900 lbf146300 N | N/A STEEL |
N/A
|
| 2MMC9128WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 15 º | N/A 29000 lbf129050 N | N/A 32900 lbf146300 N | N/A Ceramic |
N/A
|
| 3MM9128WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MMC9128WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 2MM9128WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 15 º | N/A 32600 lbf145000 N | N/A 32900 lbf146300 N | N/A STEEL |
N/A
|
| 2MMC9128WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 15 º | N/A 29000 lbf129050 N | N/A 32900 lbf146300 N | N/A Ceramic |
N/A
|
| 3MM9128WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MMC9128WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 3MMC9128WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 3MMC9128WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 3MMC9128WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 3MMC9128WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 27500 lbf122286 N | N/A 31100 lbf138300 N | N/A Ceramic |
N/A
|
| 3MM9128WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 3.898 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MM9128WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MM9128WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 5.197 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MM9128WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MM9128WI SUM | N/A Single | N/A | N/A 8.268 in | N/A 1.299 in | N/A 1.299 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|
| 3MM9128WI DUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.299 in | N/A 2.598 in | N/A 25 º | N/A 30900 lbf137400 N | N/A 31100 lbf138300 N | N/A STEEL |
N/A
|