COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 501 502 503 504 505 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9128WI DUH N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 25 º N/A 30900 lbf137400 N N/A 31100 lbf138300 N N/A STEEL N/A CAD Icon (for items table)
2MMC9128WICRTUX N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9128WICRSUX N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9128WICRQUX N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9128WICRDUX N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9128WI DUL N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 29000 lbf129050 N N/A 32900 lbf146300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9128WICRTUX N/A Triplex N/A N/A 8.268 in N/A 1.299 in N/A 3.898 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WICRSUX N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WICRQUX N/A Quadruplex N/A N/A 8.268 in N/A 1.299 in N/A 5.197 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WICRDUX N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WI SUL N/A Single N/A N/A 8.268 in N/A 1.299 in N/A 1.299 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9128WI DUL N/A Duplex N/A N/A 8.268 in N/A 1.299 in N/A 2.598 in N/A 15 º N/A 32600 lbf145000 N N/A 32900 lbf146300 N N/A STEEL N/A CAD Icon (for items table)
2MM9330WICRQUMFS637 N/A Quadruplex N/A N/A 8.2677 in N/A 1.1024 in N/A 1.8898 in N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD Icon (for items table)
2MM9330WICRQUMFS737 N/A Quadruplex N/A N/A 8.2677 in N/A 1.1024 in N/A 4.4096 in N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD Icon (for items table)
2MM9330WICRSUH N/A Single N/A N/A 8.268 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9330WICRSUH N/A Single N/A N/A 8.268 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9330WICRSUH N/A Single N/A N/A 8.268 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9330WICRSUH N/A Single N/A N/A 8.268 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9330WICRDUH N/A Duplex N/A N/A 8.268 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9330WICRDUH N/A Duplex N/A N/A 8.268 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9330WICRDUH N/A Duplex N/A N/A 8.268 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9330WICRDUH N/A Duplex N/A N/A 8.268 in N/A 1.102 in N/A 2.205 in N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9330WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD Icon (for items table)
2MMC9330WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.102 in N/A 3.307 in N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD Icon (for items table)
3MM9330WICRTUH N/A Triplex N/A N/A 8.268 in N/A 1.102 in N/A 3.307 in N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 501 502 503 504 505 »