Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 501 502 503 504 505 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9330WICRTUH N/A Triplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRQUH N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRQUH N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRQUH N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRQUH N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRSUM N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRSUM N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRSUM N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRSUM N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRDUM N/A Duplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRDUM N/A Duplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRDUM N/A Duplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRDUM N/A Duplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRTUM N/A Triplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRTUM N/A Triplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRTUM N/A Triplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRTUM N/A Triplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRQUM N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRQUM N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRQUM N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRQUM N/A Quadruplex N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
2MM9330WICRSUL N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 29400 lbf130800 N N/A 26805 lbf119200 N N/A STEEL N/A CAD
2MMC9330WICRSUL N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 26200 lbf116400 N N/A 26805 lbf119200 N N/A Ceramic N/A CAD
3MM9330WICRSUL N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 27600 lbf122700 N N/A 25300 lbf112400 N N/A STEEL N/A CAD
3MMC9330WICRSUL N/A Single N/A 150 mm N/A 8.268 in210.000 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 24500 lbf109200 N N/A 25300 lbf112400 N N/A Ceramic N/A CAD
Unit of Measure
« 501 502 503 504 505 »