Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9330WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MMC9330WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 3MM9330WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MMC9330WICRDUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 2MM9330WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MMC9330WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 3MM9330WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MMC9330WICRTUL | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 2MM9330WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MMC9330WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 3MM9330WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MMC9330WICRQUL | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 3MMC9330WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 3MMC9330WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 3MMC9330WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 3MMC9330WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 24500 lbf109200 N | N/A 25300 lbf112400 N | N/A Ceramic |
N/A
|
| 3MM9330WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WICRDULFS934 | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WI DUM | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 3MM9330WI DUL | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 27600 lbf122700 N | N/A 25300 lbf112400 N | N/A STEEL |
N/A
|
| 2MMC9330WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 2MMC9330WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|