Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMC9330WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 2MMC9330WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 26200 lbf116400 N | N/A 26805 lbf119200 N | N/A Ceramic |
N/A
|
| 2MM9330WICRTUX | N/A Triplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MM9330WICRSUX | N/A Single | N/A | N/A 8.268 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MM9330WICRQUX | N/A Quadruplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MM9330WICRDUX | N/A Duplex | N/A | N/A 8.268 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 29400 lbf130800 N | N/A 26805 lbf119200 N | N/A STEEL |
N/A
|
| 2MM9130WICRSUH | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRSUH | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRSUH | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRSUH | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRDUH | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRDUH | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRDUH | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRDUH | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRTUH | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRTUH | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRTUH | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRTUH | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRQUH | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRQUH | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRQUH | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRQUH | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRSUM | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRSUM | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRSUM | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|