Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9130WICRSUM | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRDUM | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRDUM | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRDUM | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRDUM | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRTUM | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRTUM | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRTUM | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRTUM | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRQUM | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRQUM | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRQUM | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRQUM | N/A Quadruplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 5.512 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRSUL | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRSUL | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRSUL | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRSUL | N/A Single | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 1.378 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRDUL | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRDUL | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRDUL | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRDUL | N/A Duplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 2.756 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|
| 2MM9130WICRTUL | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 37800 lbf168100 N | N/A 37600 lbf167200 N | N/A STEEL |
N/A
|
| 2MMC9130WICRTUL | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 15 º | N/A 33642 lbf149610 N | N/A 37600 lbf167200 N | N/A Ceramic |
N/A
|
| 3MM9130WICRTUL | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 35800 lbf159200 N | N/A 35500 lbf157900 N | N/A STEEL |
N/A
|
| 3MMC9130WICRTUL | N/A Triplex | N/A | N/A 8.858 in | N/A 1.3780 in | N/A 4.134 in | N/A 25 º | N/A 31682 lbf142000 N | N/A 35500 lbf157900 N | N/A Ceramic |
N/A
|