COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 506 507 508 509 510 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM230WICRQUH N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRSUM N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRSUM N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRSUM N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRSUM N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRDUM N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRDUM N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRDUM N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRDUM N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRTUM N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRTUM N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRTUM N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRTUM N/A Triplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 5.315 in135 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRQUM N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRQUM N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRQUM N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRQUM N/A Quadruplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 7.087 in180 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRSUL N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRSUL N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRSUL N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRSUL N/A Single N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 1.772 in45 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
2MM230WICRDUL N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 68000 lbf302500 N N/A 68600 lbf305200 N N/A STEEL N/A CAD Icon (for items table)
2MMC230WICRDUL N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 15 º N/A 61200 lbf272100 N N/A 68600 lbf305200 N N/A Ceramic N/A CAD Icon (for items table)
3MMC230WICRDUL N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 58400 lbf259900 N N/A 65400 lbf291000 N N/A Ceramic N/A CAD Icon (for items table)
3MM230WICRDUL N/A Duplex N/A 150 mm N/A 10.63 in270 mm N/A 1.772 in45 mm N/A 3.543 in90 mm N/A 25 º N/A 65500 lbf291300 N N/A 65400 lbf291000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 506 507 508 509 510 »