Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM230WICRQUH | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRSUM | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRSUM | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRSUM | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRSUM | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRDUM | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRDUM | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRDUM | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRDUM | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRTUM | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRTUM | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRTUM | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRTUM | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRQUM | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRQUM | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRQUM | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRQUM | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRSUL | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRSUL | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRSUL | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRSUL | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRDUL | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRDUL | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRDUL | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRDUL | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|