COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MV202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRTUM N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRQUM N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »