Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM230WICRTUL | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRTUL | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRTUL | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRTUL | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRQUL | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MMC230WICRQUL | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 61200 lbf272100 N | N/A 68600 lbf305200 N | N/A Ceramic |
N/A
|
| 3MMC230WICRQUL | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 58400 lbf259900 N | N/A 65400 lbf291000 N | N/A Ceramic |
N/A
|
| 3MM230WICRQUL | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 25 º | N/A 65500 lbf291300 N | N/A 65400 lbf291000 N | N/A STEEL |
N/A
|
| 2MM230WICRTUX | N/A Triplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 5.315 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM230WICRSUX | N/A Single | N/A | N/A 10.63 in | N/A 1.772 in | N/A 1.772 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM230WICRQUX | N/A Quadruplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 7.087 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM230WICRDUX | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM230WI DUM | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM230WI DUL | N/A Duplex | N/A | N/A 10.63 in | N/A 1.772 in | N/A 3.543 in | N/A 15 º | N/A 68000 lbf302500 N | N/A 68600 lbf305200 N | N/A STEEL |
N/A
|
| 2MM9332WICRSUH | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRSUH | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRSUH | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MMC9332WICRSUH | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 26800 lbf119300 N | N/A 27300 lbf121600 N | N/A Ceramic |
N/A
|
| 2MM9332WICRDUH | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRDUH | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRDUH | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MMC9332WICRDUH | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 26800 lbf119300 N | N/A 27300 lbf121600 N | N/A Ceramic |
N/A
|
| 2MM9332WICRTUH | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRTUH | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRTUH | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|