Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 511 512 513 514 515 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MMC9332WICRTUH N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRQUH N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRQUH N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRQUH N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRQUH N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRSUM N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRSUM N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRSUM N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRSUM N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRDUM N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRDUM N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRDUM N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRDUM N/A Duplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRTUM N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRTUM N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRTUM N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRTUM N/A Triplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRQUM N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRQUM N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRQUM N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRQUM N/A Quadruplex N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
2MM9332WICRSUL N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 32200 lbf143100 N N/A 29000 lbf128900 N N/A STEEL N/A
2MMC9332WICRSUL N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 28600 lbf127300 N N/A 29000 lbf128900 N N/A Ceramic N/A
3MM9332WICRSUL N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 30100 lbf134100 N N/A 27300 lbf121600 N N/A STEEL N/A
3MMC9332WICRSUL N/A Single N/A 160 mm N/A 8.661 in220 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 26800 lbf119300 N N/A 27300 lbf121600 N N/A Ceramic N/A
Unit of Measure
« 511 512 513 514 515 »