Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9332WICRDUL | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRDUL | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRDUL | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MMC9332WICRDUL | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 26800 lbf119300 N | N/A 27300 lbf121600 N | N/A Ceramic |
N/A
|
| 2MM9332WICRTUL | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRTUL | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRTUL | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MMC9332WICRTUL | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 26800 lbf119300 N | N/A 27300 lbf121600 N | N/A Ceramic |
N/A
|
| 2MM9332WICRQUL | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRQUL | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 3MM9332WICRQUL | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MMC9332WICRQUL | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 26800 lbf119300 N | N/A 27300 lbf121600 N | N/A Ceramic |
N/A
|
| 3MM9332WICRTUX | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MM9332WICRSUX | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MM9332WICRQUX | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MM9332WICRDUX | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 3MM9332WI QUL | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 30100 lbf134100 N | N/A 27300 lbf121600 N | N/A STEEL |
N/A
|
| 2MM9332WICRTUX | N/A Triplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MM9332WICRSUX | N/A Single | N/A | N/A 8.661 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MM9332WICRQUX | N/A Quadruplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MM9332WICRDUX | N/A Duplex | N/A | N/A 8.661 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 32200 lbf143100 N | N/A 29000 lbf128900 N | N/A STEEL |
N/A
|
| 2MMC9332WICRDUX | N/A Duplex | N/A | N/A 8.6614 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 2MMC9332WICRQUX | N/A Quadruplex | N/A | N/A 8.6614 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 2MMC9332WICRSUX | N/A Single | N/A | N/A 8.6614 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|
| 2MMC9332WICRTUX | N/A Triplex | N/A | N/A 8.6614 in | N/A 1.1024 in | N/A 3.3072 in | N/A 15 º | N/A 28600 lbf127300 N | N/A 29000 lbf128900 N | N/A Ceramic |
N/A
|