COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 511 512 513 514 515 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9132WICRQUH N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRQUH N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRQUH N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRSUM N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRSUM N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRSUM N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRSUM N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRDUM N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRDUM N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRDUM N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRDUM N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRTUM N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRTUM N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRTUM N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRTUM N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRQUM N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRQUM N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRQUM N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRQUM N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRSUL N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRSUL N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRSUL N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRSUL N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRDUL N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRDUL N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 511 512 513 514 515 »