COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 511 512 513 514 515 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9132WICRDUL N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRDUL N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRTUL N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRTUL N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRTUL N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRTUL N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
2MM9132WICRQUL N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MMC9132WICRQUL N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 38540 lbf171414 N N/A 42600 lbf189500 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRQUL N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MMC9132WICRQUL N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 36580 lbf162690 N N/A 40300 lbf179300 N N/A Ceramic N/A CAD Icon (for items table)
3MM9132WICRTUX N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MM9132WICRSUX N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MM9132WICRQUX N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MM9132WICRDUX N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MM9132WI DUM N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
3MM9132WI DUL N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 25 º N/A 41100 lbf182800 N N/A 40300 lbf179300 N N/A STEEL N/A CAD Icon (for items table)
2MM9132WICRTUX N/A Triplex N/A N/A 9.449 in N/A 1.496 in N/A 4.488 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MM9132WICRSUX N/A Single N/A N/A 9.449 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MM9132WICRQUX N/A Quadruplex N/A N/A 9.449 in N/A 1.496 in N/A 5.984 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MM9132WICRDUX N/A Duplex N/A N/A 9.449 in N/A 1.496 in N/A 2.992 in N/A 15 º N/A 43300 lbf192600 N N/A 42600 lbf189500 N N/A STEEL N/A CAD Icon (for items table)
2MM9334WICRSUH N/A Single N/A N/A 9.055 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9334WICRSUH N/A Single N/A N/A 9.055 in N/A 1.102 in N/A 1.102 in N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9334WICRSUH N/A Single N/A N/A 9.055 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9334WICRSUH N/A Single N/A N/A 9.055 in N/A 1.102 in N/A 1.102 in N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9334WICRDUH N/A Duplex N/A N/A 9.055 in N/A 1.102 in N/A 2.205 in N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 511 512 513 514 515 »