Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 516 517 518 519 520 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

3MM9334WICRQUM N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MMC9334WICRQUM N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD
2MM9334WICRSUL N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MMC9334WICRSUL N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A CAD
3MM9334WICRSUL N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MMC9334WICRSUL N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD
2MM9334WICRDUL N/A Duplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MMC9334WICRDUL N/A Duplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A CAD
3MM9334WICRDUL N/A Duplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MMC9334WICRDUL N/A Duplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD
2MM9334WICRTUL N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MMC9334WICRTUL N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A CAD
3MM9334WICRTUL N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MMC9334WICRTUL N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD
2MM9334WICRQUL N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MMC9334WICRQUL N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 30700 lbf136700 N N/A 30100 lbf133700 N N/A Ceramic N/A CAD
3MM9334WICRQUL N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MMC9334WICRQUL N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 28700 lbf127500 N N/A 28300 lbf126000 N N/A Ceramic N/A CAD
3MM9334WICRTUX N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MM9334WICRSUX N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MM9334WICRQUX N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
3MM9334WICRDUX N/A Duplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 2.205 in56 mm N/A 25 º N/A 32200 lbf143000 N N/A 28300 lbf126000 N N/A STEEL N/A CAD
2MM9334WICRTUX N/A Triplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 3.307 in84 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MM9334WICRSUX N/A Single N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 1.102 in28 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
2MM9334WICRQUX N/A Quadruplex N/A 170 mm N/A 9.055 in230 mm N/A 1.102 in28 mm N/A 4.410 in112 mm N/A 15 º N/A 34500 lbf153600 N N/A 30100 lbf133700 N N/A STEEL N/A CAD
Unit of Measure
« 516 517 518 519 520 »