Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9334WICRQUM | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MMC9334WICRQUM | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 2MM9334WICRSUL | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MMC9334WICRSUL | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 3MM9334WICRSUL | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MMC9334WICRSUL | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 2MM9334WICRDUL | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MMC9334WICRDUL | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 3MM9334WICRDUL | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MMC9334WICRDUL | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 2MM9334WICRTUL | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MMC9334WICRTUL | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 3MM9334WICRTUL | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MMC9334WICRTUL | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 2MM9334WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MMC9334WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 3MM9334WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MMC9334WICRQUL | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 3MM9334WICRTUX | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MM9334WICRSUX | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MM9334WICRQUX | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 3MM9334WICRDUX | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 25 º | N/A 32200 lbf143000 N | N/A 28300 lbf126000 N | N/A STEEL |
N/A
|
| 2MM9334WICRTUX | N/A Triplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 3.307 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MM9334WICRSUX | N/A Single | N/A | N/A 9.055 in | N/A 1.102 in | N/A 1.102 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MM9334WICRQUX | N/A Quadruplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 4.410 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|