Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9334WICRDUX | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MM9334WI DUL | N/A Duplex | N/A | N/A 9.055 in | N/A 1.102 in | N/A 2.205 in | N/A 15 º | N/A 34500 lbf153600 N | N/A 30100 lbf133700 N | N/A STEEL |
N/A
|
| 2MMC9334WICRDUX | N/A Duplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 2.2048 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 2MMC9334WICRQUX | N/A Quadruplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 4.4096 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 2MMC9334WICRSUX | N/A Single | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 1.1024 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 2MMC9334WICRTUX | N/A Triplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 3.3072 in | N/A 15 º | N/A 30700 lbf136700 N | N/A 30100 lbf133700 N | N/A Ceramic |
N/A
|
| 3MMC9334WICRDUX | N/A Duplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 2.2048 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 3MMC9334WICRQUX | N/A Quadruplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 4.4096 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 3MMC9334WICRSUX | N/A Single | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 1.1024 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 3MMC9334WICRTUX | N/A Triplex | N/A | N/A 9.0551 in | N/A 1.1024 in | N/A 3.3072 in | N/A 25 º | N/A 28700 lbf127500 N | N/A 28300 lbf126000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRSUH | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRSUH | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRSUH | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRSUH | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRDUH | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRDUH | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRDUH | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRDUH | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRTUH | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRTUH | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRTUH | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRTUH | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRQUH | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRQUH | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRQUH | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|