Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9134WICRQUH | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRSUM | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRSUM | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRSUM | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRSUM | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRDUM | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRDUM | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRDUM | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRDUM | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRTUM | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRTUM | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRTUM | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRTUM | N/A Triplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 4.961 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRQUM | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRQUM | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRQUM | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRQUM | N/A Quadruplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 6.614 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRSUL | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRSUL | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRSUL | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRSUL | N/A Single | N/A | N/A 10.236 in | N/A 1.654 in | N/A 1.654 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|
| 2MM9134WICRDUL | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 55200 lbf245500 N | N/A 52600 lbf234000 N | N/A STEEL |
N/A
|
| 2MMC9134WICRDUL | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 15 º | N/A 49128 lbf218500 N | N/A 52600 lbf234000 N | N/A Ceramic |
N/A
|
| 3MM9134WICRDUL | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 3MMC9134WICRDUL | N/A Duplex | N/A | N/A 10.236 in | N/A 1.654 in | N/A 3.307 in | N/A 25 º | N/A 46550 lbf207014 N | N/A 49700 lbf221000 N | N/A Ceramic |
N/A
|