COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MVC202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRSUL N/A Single N/A N/A 1.378 in N/A 0.433 in N/A 0.433 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRDUL N/A Duplex N/A N/A 1.378 in N/A 0.433 in N/A 0.866 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
2MM202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MMC202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MMC202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
3MM202WICRTUL N/A Triplex N/A N/A 1.378 in N/A 0.433 in N/A 1.299 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
2MV202WICRQUL N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 1010 lbf4500 N N/A 2200 lbf9580 N N/A STEEL N/A CAD Icon (for items table)
2MVC202WICRQUL N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 15 º N/A 900 lbf4010 N N/A 2200 lbf9580 N N/A Ceramic N/A CAD Icon (for items table)
3MV202WICRQUL N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 980 lbf4400 N N/A 2080 lbf9250 N N/A STEEL N/A CAD Icon (for items table)
3MVC202WICRQUL N/A Quadruplex N/A N/A 1.378 in N/A 0.433 in N/A 1.732 in N/A 25 º N/A 870 lbf3880 N N/A 2080 lbf9250 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 51 52 53 54 55 »