Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 516 517 518 519 520 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MM9134WICRTUL N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MMC9134WICRTUL N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
3MM9134WICRTUL N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
3MMC9134WICRTUL N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
2MM9134WICRQUL N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MMC9134WICRQUL N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
3MM9134WICRQUL N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
3MMC9134WICRQUL N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
3MM9134WICRTUX N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
3MM9134WICRSUX N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
3MM9134WICRQUX N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
3MM9134WICRDUX N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 25 º N/A 52300 lbf232600 N N/A 49700 lbf221000 N N/A STEEL N/A
2MM9134WICRTUX N/A Triplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 4.961 in126 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MM9134WICRSUX N/A Single N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 1.654 in42 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MM9134WICRQUX N/A Quadruplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MM9134WICRDUX N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MM9134WI DUM N/A Duplex N/A 170 mm N/A 10.236 in260 mm N/A 1.654 in42 mm N/A 3.307 in84 mm N/A 15 º N/A 55200 lbf245500 N N/A 52600 lbf234000 N N/A STEEL N/A
2MMC9134WICRDUX N/A Duplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 3.307 in84 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
2MMC9134WICRQUX N/A Quadruplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 6.614 in168 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
2MMC9134WICRSUX N/A Single N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 1.6535 in42 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
2MMC9134WICRTUX N/A Triplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 4.9605 in126 mm N/A 15 º N/A 49128 lbf218500 N N/A 52600 lbf234000 N N/A Ceramic N/A
3MMC9134WICRDUX N/A Duplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 3.307 in84 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
3MMC9134WICRQUX N/A Quadruplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 6.614 in168 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
3MMC9134WICRSUX N/A Single N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 1.6535 in42 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
3MMC9134WICRTUX N/A Triplex N/A 170 mm N/A 10.2362 in260 mm N/A 1.6535 in42 mm N/A 4.9605 in126 mm N/A 25 º N/A 46550 lbf207014 N N/A 49700 lbf221000 N N/A Ceramic N/A
Unit of Measure
« 516 517 518 519 520 »