Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9134WICRTULFS637 | N/A Triplex | N/A | N/A 10.2362 in | N/A 1.6535 in | N/A 2.2048 in | N/A 25 º | N/A 52300 lbf232600 N | N/A 49700 lbf221000 N | N/A STEEL |
N/A
|
| 2MM9136WICRDUX | N/A Duplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MM9136WICRQUX | N/A Quadruplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MM9136WICRSUX | N/A Single | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MM9136WICRTUX | N/A Triplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRDUX | N/A Duplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 2MMC9136WICRQUX | N/A Quadruplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 2MMC9136WICRSUX | N/A Single | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 2MMC9136WICRTUX | N/A Triplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MMC9136WICRDUX | N/A Duplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 3.622 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 3MMC9136WICRQUX | N/A Quadruplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 7.244 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 3MMC9136WICRSUX | N/A Single | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 3MMC9136WICRTUX | N/A Triplex | N/A | N/A 11.0236 in | N/A 1.8110 in | N/A 5.433 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRSUH | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRSUH | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRSUH | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRSUH | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRDUH | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRDUH | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRDUH | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRDUH | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRTUH | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRTUH | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRTUH | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRTUH | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|