Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MM9136WICRQUH | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRQUH | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRQUH | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRQUH | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRSUM | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRSUM | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRSUM | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRSUM | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRDUM | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRDUM | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRDUM | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRDUM | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRTUM | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRTUM | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRTUM | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRTUM | N/A Triplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 5.433 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRQUM | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRQUM | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRQUM | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRQUM | N/A Quadruplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 7.244 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRSUL | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|
| 2MMC9136WICRSUL | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 15 º | N/A 55270 lbf245820 N | N/A 58100 lbf258400 N | N/A Ceramic |
N/A
|
| 3MM9136WICRSUL | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 59000 lbf262400 N | N/A 55000 lbf244400 N | N/A STEEL |
N/A
|
| 3MMC9136WICRSUL | N/A Single | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 1.811 in | N/A 25 º | N/A 52500 lbf233540 N | N/A 55000 lbf244400 N | N/A Ceramic |
N/A
|
| 2MM9136WICRDUL | N/A Duplex | N/A | N/A 11.024 in | N/A 1.8110 in | N/A 3.622 in | N/A 15 º | N/A 62100 lbf276200 N | N/A 58100 lbf258400 N | N/A STEEL |
N/A
|