COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 521 522 523 524 525 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9136WICRDUL N/A Duplex N/A N/A 11.024 in N/A 1.8110 in N/A 3.622 in N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9136WICRDUL N/A Duplex N/A N/A 11.024 in N/A 1.8110 in N/A 3.622 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9136WICRDUL N/A Duplex N/A N/A 11.024 in N/A 1.8110 in N/A 3.622 in N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9136WICRTUL N/A Triplex N/A N/A 11.024 in N/A 1.8110 in N/A 5.433 in N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9136WICRTUL N/A Triplex N/A N/A 11.024 in N/A 1.8110 in N/A 5.433 in N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9136WICRTUL N/A Triplex N/A N/A 11.024 in N/A 1.8110 in N/A 5.433 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9136WICRTUL N/A Triplex N/A N/A 11.024 in N/A 1.8110 in N/A 5.433 in N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD Icon (for items table)
2MM9136WICRQUL N/A Quadruplex N/A N/A 11.024 in N/A 1.8110 in N/A 7.244 in N/A 15 º N/A 62100 lbf276200 N N/A 58100 lbf258400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9136WICRQUL N/A Quadruplex N/A N/A 11.024 in N/A 1.8110 in N/A 7.244 in N/A 15 º N/A 55270 lbf245820 N N/A 58100 lbf258400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9136WICRQUL N/A Quadruplex N/A N/A 11.024 in N/A 1.8110 in N/A 7.244 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MMC9136WICRQUL N/A Quadruplex N/A N/A 11.024 in N/A 1.8110 in N/A 7.244 in N/A 25 º N/A 52500 lbf233540 N N/A 55000 lbf244400 N N/A Ceramic N/A CAD Icon (for items table)
3MM9136WIDUL N/A Duplex N/A N/A 11.024 in N/A 1.8110 in N/A 3.622 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MM9136WICRTUX N/A Triplex N/A N/A 11.024 in N/A 1.8110 in N/A 5.433 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MM9136WICRSUX N/A Single N/A N/A 11.024 in N/A 1.8110 in N/A 1.811 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MM9136WICRQUX N/A Quadruplex N/A N/A 11.024 in N/A 1.8110 in N/A 7.244 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
3MM9136WICRDUX N/A Duplex N/A N/A 11.024 in N/A 1.8110 in N/A 3.622 in N/A 25 º N/A 59000 lbf262400 N N/A 55000 lbf244400 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRDUX N/A Duplex N/A N/A 11.0236 in N/A 1.4961 in N/A 2.9922 in N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9340WICRQUX N/A Quadruplex N/A N/A 11.0236 in N/A 1.4961 in N/A 5.9844 in N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9340WICRSUX N/A Single N/A N/A 11.0236 in N/A 1.4961 in N/A 1.4961 in N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
2MMC9340WICRTUX N/A Triplex N/A N/A 11.0236 in N/A 1.4961 in N/A 4.4883 in N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9340WICRDUX N/A Duplex N/A N/A 11.0236 in N/A 1.4961 in N/A 2.9922 in N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9340WICRQUX N/A Quadruplex N/A N/A 11.0236 in N/A 1.4961 in N/A 5.9844 in N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9340WICRSUX N/A Single N/A N/A 11.0236 in N/A 1.4961 in N/A 1.4961 in N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC9340WICRTUX N/A Triplex N/A N/A 11.0236 in N/A 1.4961 in N/A 4.4883 in N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRSUH N/A Single N/A N/A 11.024 in N/A 1.496 in N/A 1.496 in N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 521 522 523 524 525 »