COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 521 522 523 524 525 »  

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9340WICRSUH N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRSUH N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRSUH N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRDUH N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRDUH N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRDUH N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRDUH N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRTUH N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRTUH N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRTUH N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRTUH N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRQUH N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRQUH N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRQUH N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRQUH N/A Quadruplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 5.984 in152 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRSUM N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRSUM N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRSUM N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRSUM N/A Single N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 1.496 in38 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRDUM N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRDUM N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
3MM9340WICRDUM N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 51400 lbf228800 N N/A 44400 lbf198000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9340WICRDUM N/A Duplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 2.992 in76 mm N/A 25 º N/A 45800 lbf203600 N N/A 44400 lbf198000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9340WICRTUM N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 54600 lbf243300 N N/A 47100 lbf209000 N N/A STEEL N/A CAD Icon (for items table)
2MMC9340WICRTUM N/A Triplex N/A 200 mm N/A 11.024 in280 mm N/A 1.496 in38 mm N/A 4.488 in114 mm N/A 15 º N/A 48600 lbf216300 N N/A 47100 lbf209000 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 521 522 523 524 525 »