COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 526 527 528 

Part Number

Rows per Set

Bore (d)

O.D. (D)

Bearing Width

Total Width

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Ball Type

CAD

2MMC9140WICRTUH N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRTUH N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRTUH N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRQUH N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRQUH N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRQUH N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRQUH N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRSUM N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRSUM N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRSUM N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRSUM N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRDUM N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRDUM N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRDUM N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRDUM N/A Duplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 4.016 in102 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRTUM N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRTUM N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRTUM N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRTUM N/A Triplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 6.024 in153 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRQUM N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRQUM N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
3MM9140WICRQUM N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 72200 lbf321100 N N/A 63200 lbf281000 N N/A STEEL N/A CAD Icon (for items table)
3MMC9140WICRQUM N/A Quadruplex N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 8.032 in204 mm N/A 25 º N/A 64260 lbf285780 N N/A 63200 lbf281000 N N/A Ceramic N/A CAD Icon (for items table)
2MM9140WICRSUL N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 75800 lbf337200 N N/A 66700 lbf296700 N N/A STEEL N/A CAD Icon (for items table)
2MMC9140WICRSUL N/A Single N/A 200 mm N/A 12.205 in310 mm N/A 2.008 in51 mm N/A 2.008 in51 mm N/A 15 º N/A 67460 lbf300100 N N/A 66700 lbf296700 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 526 527 528