Part Number |
Rows per Set |
Bore (d) |
O.D. (D) |
Bearing Width |
Total Width |
Contact Angle |
Static Radial Load Rating (C0) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM9140WICRSUL | N/A Single | N/A | N/A 12.205 in | N/A 2.008 in | N/A 2.008 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MMC9140WICRSUL | N/A Single | N/A | N/A 12.205 in | N/A 2.008 in | N/A 2.008 in | N/A 25 º | N/A 64260 lbf285780 N | N/A 63200 lbf281000 N | N/A Ceramic |
N/A
|
| 2MM9140WICRDUL | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MMC9140WICRDUL | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 15 º | N/A 67460 lbf300100 N | N/A 66700 lbf296700 N | N/A Ceramic |
N/A
|
| 3MM9140WICRDUL | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MMC9140WICRDUL | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 25 º | N/A 64260 lbf285780 N | N/A 63200 lbf281000 N | N/A Ceramic |
N/A
|
| 2MM9140WICRTUL | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MMC9140WICRTUL | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 15 º | N/A 67460 lbf300100 N | N/A 66700 lbf296700 N | N/A Ceramic |
N/A
|
| 3MM9140WICRTUL | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MMC9140WICRTUL | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 25 º | N/A 64260 lbf285780 N | N/A 63200 lbf281000 N | N/A Ceramic |
N/A
|
| 2MM9140WICRQUL | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MMC9140WICRQUL | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 15 º | N/A 67460 lbf300100 N | N/A 66700 lbf296700 N | N/A Ceramic |
N/A
|
| 3MM9140WICRQUL | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MMC9140WICRQUL | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 25 º | N/A 64260 lbf285780 N | N/A 63200 lbf281000 N | N/A Ceramic |
N/A
|
| 3MM9140WICRTUX | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MM9140WICRSUX | N/A Single | N/A | N/A 12.205 in | N/A 2.008 in | N/A 2.008 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MM9140WICRQUX | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 3MM9140WICRDUX | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 25 º | N/A 72200 lbf321100 N | N/A 63200 lbf281000 N | N/A STEEL |
N/A
|
| 2MM9140WICRTUX | N/A Triplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 6.024 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MM9140WICRSUX | N/A Single | N/A | N/A 12.205 in | N/A 2.008 in | N/A 2.008 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MM9140WICRQUX | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MM9140WICRDUX | N/A Duplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 4.016 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|
| 2MM9140WI QUM | N/A Quadruplex | N/A | N/A 12.205 in | N/A 2.008 in | N/A 8.032 in | N/A 15 º | N/A 75800 lbf337200 N | N/A 66700 lbf296700 N | N/A STEEL |
N/A
|