Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MM302WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRQUH | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRSUM | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRDUM | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRTUM | N/A Triplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRTUM | N/A Triplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.535 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRTUM | N/A Triplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRTUM | N/A Triplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.535 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRQUM | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRQUM | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRQUM | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRQUM | N/A Quadruplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 2.047 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRSUL | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRSUL | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRSUL | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|
| 3MMC302WICRSUL | N/A Single | N/A | N/A 1.654 in | N/A 0.512 in | N/A 0.512 in | N/A 25 º | N/A 1120 lbf5000 N | N/A 2600 lbf11600 N | N/A Ceramic |
N/A
|
| 2MM302WICRDUL | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 1320 lbf5810 N | N/A 2700 lbf12900 N | N/A STEEL |
N/A
|
| 2MMC302WICRDUL | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 15 º | N/A 1160 lbf5170 N | N/A 2700 lbf12900 N | N/A Ceramic |
N/A
|
| 3MM302WICRDUL | N/A Duplex | N/A | N/A 1.654 in | N/A 0.512 in | N/A 1.024 in | N/A 25 º | N/A 1270 lbf5600 N | N/A 2600 lbf11600 N | N/A STEEL |
N/A
|