Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMC9303WICRDUH | N/A Duplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.551 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MV9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MVC9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MV9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MVC9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MM9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MMC9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MM9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMC9303WICRTUH | N/A Triplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.827 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MV9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MVC9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MV9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MVC9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MM9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MMC9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MM9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMC9303WICRQUH | N/A Quadruplex | N/A | N/A 1.181 in | N/A 0.276 in | N/A 1.102 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MV9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MVC9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MV9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MVC9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 2MM9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 630 lbf2800 N | N/A 1120 lbf4970 N | N/A STEEL |
N/A
|
| 2MMC9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MM9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 600 lbf2680 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMC9303WICRSUM | N/A Single | N/A | N/A 1.181 in | N/A 0.276 in | N/A 0.276 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|