COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 56 57 58 59 60 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MVC9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MV9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MVC9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MM9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MMC9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MM9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MMC9303WICRDUM N/A Duplex N/A N/A 1.181 in N/A 0.276 in N/A 0.551 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MV9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MVC9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MV9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MVC9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MM9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MMC9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MM9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MMC9303WICRTUM N/A Triplex N/A N/A 1.181 in N/A 0.276 in N/A 0.827 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MV9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MVC9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MV9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MVC9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MM9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
2MMC9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 15 º N/A 560 lbf2500 N N/A 1120 lbf4970 N N/A Ceramic N/A CAD Icon (for items table)
3MM9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 600 lbf2680 N N/A 1070 lbf4740 N N/A STEEL N/A CAD Icon (for items table)
3MMC9303WICRQUM N/A Quadruplex N/A N/A 1.181 in N/A 0.276 in N/A 1.102 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MV9303WICRSUL N/A Single N/A N/A 1.181 in N/A 0.276 in N/A 0.276 in N/A 15 º N/A 630 lbf2800 N N/A 1120 lbf4970 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 56 57 58 59 60 »