Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MMV9300HXVVDULFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVDUMFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVQULFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVSUHFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVSULFS637 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVSULFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVSUMFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVTUHFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVTULFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.7086 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMV9300HXVVTUMFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.7086 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A STEEL |
N/A
|
| 3MMVC9300HXVVDUHFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 1.378 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVDULFS637 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVDULFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVDUMFS934 | N/A Duplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.4724 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVQULFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVSUHFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.9448 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVSULFS637 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVSULFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVSUMFS934 | N/A Single | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVTUHFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.2362 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|
| 3MMVC9300HXVVTULFS934 | N/A Triplex | N/A | N/A 0.8661 in | N/A 0.2362 in | N/A 0.7086 in | N/A 25 º | N/A 320 lbf1410 N | N/A 760 lbf3380 N | N/A Ceramic |
N/A
|