Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMVC9303HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVSUHFS934 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVSULFS934 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVSUMFS934 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.2756 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVTULFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 2MMVC9303HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 15 º | N/A 560 lbf2500 N | N/A 1120 lbf4970 N | N/A Ceramic |
N/A
|
| 3MMV9303HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVSUHFS934 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 1.1024 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVSUMFS934 | N/A Single | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.2756 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.2756 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVTULFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVTUMFS637 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMV9303HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A STEEL |
N/A
|
| 3MMVC9303HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.8268 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|
| 3MMVC9303HXVVDULFS934 | N/A Duplex | N/A | N/A 1.1811 in | N/A 0.2756 in | N/A 0.5512 in | N/A 25 º | N/A 540 lbf2380 N | N/A 1070 lbf4740 N | N/A Ceramic |
N/A
|