COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9303HXVVDUMFS934 N/A Duplex N/A N/A 1.1811 in N/A 0.2756 in N/A 0.5512 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVQUHFS934 N/A Quadruplex N/A N/A 1.1811 in N/A 0.2756 in N/A 0.5512 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVQULFS934 N/A Quadruplex N/A N/A 1.1811 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVQUMFS934 N/A Quadruplex N/A N/A 1.1811 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVSUHFS934 N/A Single N/A N/A 1.1811 in N/A 0.2756 in N/A 1.1024 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVSUMFS934 N/A Single N/A N/A 1.1811 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVTUHFS934 N/A Triplex N/A N/A 1.1811 in N/A 0.2756 in N/A 0.2756 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVTULFS934 N/A Triplex N/A N/A 1.1811 in N/A 0.2756 in N/A 0.8268 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9303HXVVTUMFS934 N/A Triplex N/A N/A 1.1811 in N/A 0.2756 in N/A 0.8268 in N/A 25 º N/A 540 lbf2380 N N/A 1070 lbf4740 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRSUH N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRDUH N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »