COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

2MV9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRTUH N/A Triplex N/A N/A 1.378 in N/A 0.394 in N/A 1.181 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRQUH N/A Quadruplex N/A N/A 1.378 in N/A 0.394 in N/A 1.575 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MVC9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MV9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MVC9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MM9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
2MMC9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 15 º N/A 685 lbf3030 N N/A 1530 lbf6800 N N/A Ceramic N/A CAD Icon (for items table)
3MM9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 750 lbf3300 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMC9103WICRSUM N/A Single N/A N/A 1.378 in N/A 0.394 in N/A 0.394 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV9103WICRDUM N/A Duplex N/A N/A 1.378 in N/A 0.394 in N/A 0.787 in N/A 15 º N/A 770 lbf3400 N N/A 1530 lbf6800 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 61 62 63 64 65 »