Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MVC9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MV9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MVC9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MM9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMC9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MM9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMC9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MV9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MVC9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MV9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MVC9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MM9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMC9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MM9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMC9103WICRTUM | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MV9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MVC9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MV9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MVC9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MM9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMC9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MM9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMC9103WICRQUM | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MV9103WICRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MVC9103WICRSUL | N/A Single | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|