Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 3MVC9103WICRQUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MM9103WICRQUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMC9103WICRQUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MM9103WICRQUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMC9103WICRQUL | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.575 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 3MM9103WI TUL | N/A Triplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 1.181 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MM9103WI SUL | N/A Single | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.394 in | N/A 25 º | N/A 750 lbf3300 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 2MM9103WI SUM | N/A Single | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.394 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MM9103WI DULFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MM9103WI DUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MM9103WI DUH | N/A Duplex | N/A | N/A 1.378 in | N/A 0.394 in | N/A 0.787 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMVC99103WNDUX | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MMV9103HXCRDUX | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMV9103HXCRQUX | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMV9103HXCRSUX | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMV9103HXCRTUX | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|
| 3MMVC9103HXCRDUX | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 3MMVC9103HXCRQUX | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 3MMVC9103HXCRSUX | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 3MMVC9103HXCRTUX | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A Ceramic |
N/A
|
| 2MV9103WICRDUMFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MM9103WICR | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7086 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MM9103WICRDULFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 770 lbf3400 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.0629 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVDULFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|