Part Number |
Rows per Set |
d - Bore |
D - Outer Diameter |
Bearing Width |
Total Width |
Contact Angle |
C0 - Static Radial Rating (per row) |
Ce - Dynamic Radial Rating (per row) |
Ball Type |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| 2MMV9103HXVVDULFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVSUHFS934 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVSULFS934 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVTULFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103WICRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV9103WICRDUM | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMV99103WNCRDUL | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 2.8347 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A STEEL |
N/A
|
| 2MMVC9103HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.0629 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVDUMFS637 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVDUMFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVQUHFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.7874 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVQULFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVQUMFS934 | N/A Quadruplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVSUHFS934 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.5748 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVSULFS934 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVSUMFS934 | N/A Single | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVTUHFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 0.3937 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVTULFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 2MMVC9103HXVVTUMFS934 | N/A Triplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.1811 in | N/A 15 º | N/A 685 lbf3030 N | N/A 1530 lbf6800 N | N/A Ceramic |
N/A
|
| 3MMV9103HXVVDUHFS934 | N/A Duplex | N/A | N/A 1.378 in | N/A 0.3937 in | N/A 1.0629 in | N/A 25 º | N/A 670 lbf2970 N | N/A 1480 lbf6600 N | N/A STEEL |
N/A
|