COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMV9103HXVVDULFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVDUMFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVDUXFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVQUHFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVQULFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVQUMFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVQUXFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVSUHFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVSULFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVSUMFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVSUXFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVTUHFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVTULFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVTUMFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMV9103HXVVTUXFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A STEEL N/A CAD Icon (for items table)
3MMVC9103HXVVDUHFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.0629 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVDULFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVDUMFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVDUXFS934 N/A Duplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVQUHFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.7874 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVQULFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVQUMFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVQUXFS934 N/A Quadruplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVSUHFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 1.5748 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVSULFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »