Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMC206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRDUH N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRTUH N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRQUH N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRSUM N/A Single N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 0.63 in16 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRDUM N/A Duplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.26 in32 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MV206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
3MV206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
2MVC206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MVC206WICRTUM N/A Triplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 1.890 in48 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
2MM206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 3310 lbf14700 N N/A 5740 lbf25500 N N/A STEEL N/A CAD Icon (for items table)
2MMC206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 15 º N/A 2940 lbf13100 N N/A 5740 lbf25500 N N/A Ceramic N/A CAD Icon (for items table)
3MMC206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 2810 lbf12500 N N/A 5490 lbf24400 N N/A Ceramic N/A CAD Icon (for items table)
3MM206WICRQUM N/A Quadruplex N/A 30 mm N/A 2.441 in62 mm N/A 0.63 in16 mm N/A 2.520 in64 mm N/A 25 º N/A 3150 lbf14000 N N/A 5490 lbf24400 N N/A STEEL N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »