COMPANY HEADER
Print Back
Timken® angular contact ball bearings are designed for combination radial and axial loading. Single-row bearings have high thrust capacity in one direction. Some single-row bearings are specifically designed for duplex mounting in sets for maximum performance.
Precision Ball Bearings
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Rows per Set

d - Bore

D - Outer Diameter

Bearing Width

Total Width

Contact Angle

C0 - Static Radial Rating (per row)

Ce - Dynamic Radial Rating (per row)

Ball Type

CAD

3MMVC9103HXVVSUXFS934 N/A Single N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVTUHFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 0.3937 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVTULFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVTUMFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
3MMVC9103HXVVTUXFS934 N/A Triplex N/A N/A 1.378 in N/A 0.3937 in N/A 1.1811 in N/A 25 º N/A 670 lbf2970 N N/A 1480 lbf6600 N N/A Ceramic N/A CAD Icon (for items table)
2MV203WICRDUMFS637 N/A Duplex N/A N/A 1.5748 in N/A 0.4724 in N/A 0.9448 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MM203WICR N/A Single N/A N/A 1.5748 in N/A 0.4724 in N/A 0.4331 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MM203WICRDULFS637 N/A Duplex N/A N/A 1.5748 in N/A 0.4724 in N/A 0.4724 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MM203WI SMBR N/A Single N/A N/A 1.5748 in N/A 0.4724 in N/A 3.3072 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MM203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRSUH N/A Single N/A N/A 1.575 in N/A 0.472 in N/A 0.472 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
2MM203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MMC203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MMC203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
3MM203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
2MV203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1320 lbf5900 N N/A 2750 lbf12000 N N/A STEEL N/A CAD Icon (for items table)
2MVC203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 15 º N/A 1160 lbf5170 N N/A 2750 lbf12000 N N/A Ceramic N/A CAD Icon (for items table)
3MV203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1270 lbf5600 N N/A 2600 lbf11600 N N/A STEEL N/A CAD Icon (for items table)
3MVC203WICRDUH N/A Duplex N/A N/A 1.575 in N/A 0.472 in N/A 0.945 in N/A 25 º N/A 1120 lbf5000 N N/A 2600 lbf11600 N N/A Ceramic N/A CAD Icon (for items table)
Unit of Measure
« 66 67 68 69 70 »